IESNA:LM-63-2002
[TEST]P1445035
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-72W-T4-HSS)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 4 WITH HOUSE SIDE SHIELD
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10776
TILT=NONE
1 24748 1 181 25 1 2 0.29 0.35 0
1 1 71.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1677.1 1707.2 1741.9 1779.7 1822.1 1870.2 1922.1 1978.3 2039.7 2106.1
2178.2 2256.1 2339.6 2429.6 2526.3 2630.1 2737.1 2845.9 2950.4 3050.5
3142.7 3224 3295 3360.6 3417.5 3467.2 3509.5 3546.8 3578.5 3605.2
3627.4 3644.9 3657.5 3666.9 3673.1 3675.3 3674.3 3669.6 3662.5 3653.1
3640.8 3624.4 3606.2 3583.3 3556.4 3526.1 3491 3451.4 3409.9 3363.4
3311.4 3255.1 3192.8 3128.4 3060 2988.6 2915.5 2841.8 2765.9 2688.2
2606 2521.5 2433.2 2347.2 2264.7 2199.2 2150.1 2122.5 2091.8 2022.8
1889.8 1684.8 1475 1251.1 997 678.2 376 290.6 207.2 123.7
109.5 97.9 87.4 77.5 68.3 59.4 50.8 42.4 36.6 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1706.6 1739.9 1776.9 1817.1 1862.7 1912.4 1966.1 2024.9 2087.9
2156.6 2230.8 2309.9 2395.1 2488.2 2584.6 2687.8 2789.8 2888.4 2984.1
3074.8 3156.1 3231.8 3298.8 3358.8 3412.5 3458.9 3499.9 3534.7 3564.4
3589 3609.5 3624.4 3635.7 3643.1 3646.7 3648.4 3645.9 3641.6 3634.5
3625.8 3613.6 3599.3 3582.4 3562.2 3539.4 3512.8 3481.5 3446.5 3407.2
3363.2 3314.3 3260.9 3201.9 3137.8 3070.7 3000.6 2929.3 2854.3 2781.2
2705 2626.2 2545.9 2464.6 2386.3 2314.3 2256.7 2213.6 2184.5 2152.8
2095.9 1986.2 1809.1 1584.6 1343.7 1082.3 767.9 438.8 334.4 230.7
127 110.1 97.4 85.8 74.9 64.9 55.7 47 39.5 32
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1704.6 1734.2 1766.3 1801.5 1842 1886.2 1934.8 1986.1 2042.1
2102.6 2167.1 2235.8 2309.3 2389.1 2473.7 2560.3 2647.6 2733.9 2820.1
2902.2 2981.2 3054.8 3123.9 3188.7 3247.8 3301.9 3351.4 3397.3 3437.5
3474.6 3506.5 3533.4 3558.1 3577.7 3595.1 3607.6 3617.4 3623.6 3627.1
3625.9 3623.2 3616.3 3607.1 3595.2 3579.4 3561.5 3541.6 3517.6 3489.4
3457.3 3419.1 3377.5 3331.6 3280.8 3225.3 3168.5 3107.5 3044.5 2979.9
2913.2 2844.9 2778.6 2713.5 2651 2589.3 2530.2 2477.3 2430.2 2391.3
2360 2330.6 2294.7 2237.3 2129 1943.2 1703.2 1446.5 1136.1 745.4
406.1 308 213.2 118.3 98.7 80.2 65.4 52.6 40.9 31.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1700.3 1723.9 1749.6 1778.7 1810.5 1846.5 1886.3 1928.1 1973.1
2021.7 2073.4 2128 2187.4 2249 2315.4 2384.3 2455.3 2526.5 2597
2666.5 2734.4 2799.8 2861.8 2921.9 2979.1 3033.9 3087.3 3137.1 3183.5
3229.1 3270.5 3305 3337.4 3366.2 3393.1 3418.9 3442.1 3462.3 3480.1
3495.3 3509.5 3521.9 3531.4 3536.8 3538.5 3536.2 3530.2 3521.1 3510.2
3495.6 3477.6 3455.1 3429.2 3401 3367.7 3330.5 3291.6 3248.5 3201.9
3152.6 3100 3044 2986.4 2926.9 2864.8 2803 2740.2 2677 2615.2
2553.2 2491.3 2425.9 2361.3 2283.6 2174.6 2015.3 1787.1 1474.2 1107.9
729.1 380.9 252.6 132.2 108.2 91.7 76.4 59.6 41.2 29.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1693.7 1710.2 1729 1750.2 1773.4 1799 1827.1 1857.4 1891.2
1926.7 1964.2 2003.6 2045.4 2089.1 2135 2183.8 2234.5 2288.1 2342.6
2397.1 2453.1 2508.1 2562.8 2610.2 2655.3 2701.6 2746 2789 2831.3
2873.9 2914.1 2952.3 2986.9 3017.8 3046.8 3075.4 3102.7 3129.2 3154.6
3179.2 3203 3226.2 3249.4 3271.4 3291.4 3311.3 3330.4 3346.5 3359.1
3367 3371.5 3373.5 3371.3 3368.1 3360.2 3350.7 3337.9 3320.5 3298.3
3269.2 3234.5 3194.2 3149.9 3097.8 3041 2977.6 2906 2823.6 2734.9
2645.4 2538 2413.9 2270.8 2109.4 1928 1738 1527.1 1265.3 922.6
568.6 413.9 261.9 109.8 89 70.6 54.4 41.9 30.5 19.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1686.9 1695.3 1706.3 1719.4 1733.5 1749.2 1767.2 1786.7 1807.9
1830.7 1856.1 1882.2 1910.4 1939.3 1967.9 1999.1 2031.2 2064.6 2098.1
2130 2159.4 2193.2 2228.2 2267.1 2308.5 2349.1 2388.3 2422.5 2457.5
2493.1 2528.3 2564.4 2601.1 2637.2 2672.9 2706.6 2739.3 2771.4 2801.7
2825.6 2845.6 2863.8 2885.1 2907.3 2930.8 2953.7 2976.1 2996.8 3018.7
3037.5 3053.2 3066.5 3078.4 3084.2 3084.5 3082.7 3075.2 3070.1 3064.2
3053.8 3038.4 3016.5 2986.3 2946.8 2899.7 2841 2774.4 2698.2 2594.8
2456.2 2281.6 2082.4 1878 1681.4 1456.6 1152.2 760.6 423.2 280.4
143.2 118.6 101.3 83.1 64.7 50.7 40.8 31 21.2 12.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1672.9 1673.7 1677 1681.2 1686.8 1693.7 1702.2 1713.3 1725.4
1738.2 1752.8 1768.5 1784.8 1801.6 1819.1 1838.2 1857.6 1876.9 1890.3
1907.2 1926 1949.7 1973.7 1995.8 2015.6 2037 2060.1 2085.2 2113
2141.4 2170.4 2199.7 2228.5 2255.3 2274.6 2291.8 2312.7 2338.2 2362.2
2386.5 2410.9 2435.3 2455.8 2474.7 2491 2503.4 2514.2 2524.3 2540.8
2560.6 2580.3 2599 2616.9 2632.9 2643.8 2649 2648.1 2643.3 2640.8
2635.8 2625.4 2612.6 2590.6 2560.6 2524 2480.2 2429.9 2344.3 2204.7
2009.3 1793.2 1597.9 1419.6 1210.9 921.8 632.7 343.9 165.6 124.5
83.7 71 60.2 50.2 41 32 23.9 16.5 11.6 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1666.5 1660.4 1656.3 1654.1 1652.8 1652.9 1655 1658.8 1663.5
1669.5 1677.1 1685.4 1694.5 1703.7 1714.2 1724.9 1736.7 1746.3 1753.3
1762 1776.9 1791.4 1804.3 1814.8 1827.7 1841.8 1858.9 1876.8 1894.3
1912.5 1930.4 1943.9 1951.1 1959.7 1973.9 1988.9 2004.5 2021.7 2036.5
2050 2062.6 2072.2 2082.1 2100.6 2122.9 2145.5 2166.4 2177.9 2185.4
2190.2 2187.2 2202.2 2210.9 2215.9 2226.4 2232.6 2235.7 2241.5 2241.4
2231.7 2219.3 2212.9 2195.6 2175.2 2145 2104.9 2053.1 1997.7 1933.1
1838.9 1710.2 1558.6 1410.3 1278.9 1135.3 911.3 685.6 395.6 287
178.3 69.9 55.7 44.1 35.1 27.6 21.2 15.6 11.1 6.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1661.3 1648.6 1638.5 1630.6 1624.5 1619.6 1616.3 1615.5 1615.9
1618.1 1621.1 1625.5 1630.5 1635.6 1642.2 1649.3 1656.9 1665 1669.3
1672 1676.5 1686.8 1696.5 1703.1 1710.2 1718.5 1730.8 1737.9 1728.5
1729.1 1724.1 1728.1 1724.6 1734.2 1744.3 1756.3 1768.1 1776.4 1784.1
1797.5 1813.9 1830.1 1846.6 1863.7 1876.9 1881.1 1881.4 1851.1 1825.9
1817.1 1810.4 1823.1 1830.9 1839.5 1853.7 1869.2 1877.1 1883.4 1852.3
1813.4 1802.1 1807.4 1812.1 1811.2 1791.6 1728.9 1703.1 1713 1717.8
1713.9 1658.4 1590.3 1514.4 1426.2 1313.2 1212.1 1112.2 919.8 727.6
534.5 287.7 211.4 135.1 60.9 52.2 41.2 30.4 21.1 11.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1656.3 1639.1 1624.6 1612.2 1602.1 1594.7 1588.9 1584.4 1581.5
1580.8 1581.3 1582.7 1585.1 1588.3 1592.1 1595.9 1600.5 1606.1 1612
1616.4 1595.6 1578.6 1568.6 1561.8 1568.9 1572.7 1577.2 1583.8 1595.3
1606.8 1618.8 1630.4 1639.8 1647.8 1655 1663.4 1661.5 1616 1580
1570.5 1582.4 1595.1 1608.4 1620.8 1628.9 1634.3 1643.2 1653.9 1620.8
1569.4 1547.4 1559.2 1571.6 1580.5 1588.6 1591 1536.2 1486.4 1484.8
1502.5 1521.7 1540.3 1502.9 1456 1455.4 1464.4 1404.5 1371.4 1366.9
1300.5 1279.5 1230.8 1192.1 1123.8 1055.1 935.2 815.4 695 548.5
417.7 307.2 245.3 194.4 149.5 104.6 60 34 23.3 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1653 1632.3 1614.2 1599 1587.1 1577.3 1569.6 1563.5 1558.4
1554.6 1552.7 1552.3 1553.2 1553.9 1556.1 1558.2 1549.9 1522.8 1503.7
1492.9 1497.3 1502.7 1509 1516.4 1524 1532.9 1541.4 1549.6 1558.7
1566.1 1568.4 1522.2 1483.8 1468.8 1477 1485.6 1492.2 1497.8 1506.4
1517.5 1528.3 1537.7 1505.2 1452.9 1431.2 1439.2 1445.8 1451.2 1458.8
1466.9 1438.5 1360.6 1335.9 1347.3 1360.1 1372.6 1383 1312.9 1258.2
1261.6 1266 1214.9 1142.9 1128.2 1114.5 1018.3 1002.7 939.4 876
812.4 710.5 636.7 567.8 479.8 428.2 383.2 337.7 290.4 240.9
203.7 183.2 180.9 148.7 114.3 80 45.9 28.6 19.6 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1651.3 1628.6 1608.8 1591.8 1579.2 1568.1 1558.7 1551.5 1545.1
1540.5 1536.9 1534.7 1534.4 1534.5 1532.8 1500.3 1476.3 1463.6 1465.5
1468.8 1473.1 1479.3 1485.7 1492.7 1500.1 1507.8 1515.5 1523.5 1499.3
1449 1424.5 1429.4 1439.5 1449.4 1459.5 1470.7 1480.5 1490.2 1497.1
1440.3 1389 1377.2 1386.6 1396.8 1407.3 1418 1428.2 1373.6 1296.9
1283.4 1294 1305.1 1315.1 1320.1 1235.4 1172.7 1168.6 1170.4 1148.4
1029.9 1007 1004 945.5 887.1 828.5 737 644 579.3 472
378 259.9 143.6 120.9 98.3 75.6 57.5 40.5 30.3 29.8
40 48.9 43.2 26.9 19.7 12.5 5.5 4.1 3 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1651.4 1628.4 1608 1591 1577.8 1566.1 1556.5 1548.9 1542.6
1537.2 1533.5 1531.3 1530.5 1529.9 1511.2 1480.4 1462.2 1458.9 1461.2
1464.3 1469.3 1474.9 1482.2 1489.3 1496.1 1504.2 1512.5 1504.1 1450.6
1421.9 1425.4 1436.6 1448.4 1460.5 1473.8 1486 1497.5 1506.7 1451.6
1398.8 1387.6 1395.4 1404.2 1412.3 1420.6 1425.4 1368 1289.4 1274.2
1280.5 1287.6 1294.6 1297.7 1204.3 1146.7 1142.7 1144.7 1135.1 1000.4
963.6 907 850.4 794.4 778.3 711.1 594.7 567 395.9 326.9
225.2 123.6 22.6 0.3 0.2 0.2 0.2 0.3 0.3 0.3
0.4 0.4 0.5 0.5 0.6 0.7 0.7 0.8 0.9 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1653.3 1631.3 1611.8 1595.7 1582.7 1572.2 1563.1 1555.9 1550.3
1546.1 1543.5 1541.8 1541.7 1542.7 1541.3 1511.4 1488.2 1475.8 1477.6
1481.3 1486.1 1492.5 1500.5 1508.7 1516.6 1525.1 1533.3 1541.8 1523.2
1472 1447 1451 1461 1471.3 1481.7 1492.8 1503.7 1514.1 1522.5
1472.1 1418.2 1403.3 1412.8 1423.7 1434.2 1445 1453.8 1408.1 1329.8
1311 1321.6 1331.4 1340.9 1346.4 1262.2 1198.7 1192 1193.4 1175.3
1055.7 1029.8 1023.4 963.3 903.3 842.9 753.5 657.2 594.4 485
388.9 259.7 134.3 108.9 83.8 72.7 57.9 45.9 37.1 36.9
44.5 46 28.7 20.4 12.1 4 3.6 3.6 3.1 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1656.9 1637.9 1620.2 1606.2 1595 1586.4 1579 1573.8 1570.1
1568.1 1567.3 1567.9 1569.2 1572.1 1575.5 1579 1573.1 1546.6 1529.5
1520.7 1524.6 1531.3 1538.8 1547.4 1556.6 1567.2 1577 1587 1596.9
1605.2 1608.5 1571.3 1533.4 1516.7 1523.2 1533.6 1541.3 1547.8 1554.9
1566.1 1578.1 1589 1567.7 1511.7 1485.3 1491.2 1497.5 1503 1510.4
1517.6 1497.9 1419 1388.5 1399.2 1411.6 1424.6 1433.9 1367.4 1307.9
1308.2 1312 1268.4 1188.8 1173 1163.2 1059.9 1037.6 996.9 909.8
822.7 735.8 661.4 583.5 479.9 421.1 374.4 330 286 237.8
205.9 191.3 178.3 135.2 92.1 49.4 25.1 17.7 10.3 3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1662.1 1646.5 1633.3 1622.4 1613.5 1607.1 1603.2 1600.6 1599.4
1599.6 1601.4 1604.7 1609.2 1614.8 1620.6 1626.9 1633.8 1642 1649.3
1656 1642.3 1622.5 1613.3 1610.6 1618 1624.9 1630.3 1637.2 1648.5
1661.1 1674 1687.3 1699.4 1709.2 1718.7 1726.3 1730.7 1686.5 1651.9
1641.6 1651.8 1664.8 1678.6 1692 1701.5 1707.9 1716.1 1727.2 1706.3
1653 1623 1632.2 1645 1653.3 1661.2 1663.8 1623.2 1565 1559.2
1576.1 1594.3 1610.5 1577.4 1521 1512.7 1513.2 1450.8 1415.8 1402.5
1331.4 1299.7 1245.1 1189.4 1107 1015 885 754.9 625 499.9
388.3 291.8 226.4 169.9 113.5 57.7 32.1 18.3 12.8 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1667.2 1658 1649.4 1643.7 1639.1 1635.9 1635.4 1636.4 1638.7
1641.8 1646.9 1653 1660.3 1668.4 1677.6 1687.8 1698.2 1709.1 1717.2
1722.7 1729.6 1742.3 1755.6 1766.6 1775.2 1784.1 1795.1 1804.3 1801.5
1799.2 1799 1799.6 1799.2 1808.9 1819.5 1831.5 1844.9 1855.2 1864.3
1877.5 1895 1913.2 1931.3 1949.9 1964.9 1970.6 1974.4 1958.5 1932
1913.3 1905.1 1914.6 1922.3 1929.5 1938.9 1953.2 1958.8 1961.6 1939.9
1891.9 1868.7 1868.1 1867.6 1862.4 1841 1778.7 1738 1739.6 1736.1
1722.3 1652.4 1562.3 1469.3 1367.1 1247.3 1128 955.9 783.9 610.6
349.2 253.2 157.3 61.9 51.6 40.7 30.3 21.8 15.2 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1674.6 1671.1 1669.1 1669 1670.2 1673 1677.7 1683.9 1690.6
1698.5 1708.2 1719.4 1731 1743.6 1756.7 1770.7 1786 1799.5 1808.9
1820.2 1836.3 1854.3 1872.6 1887.4 1901.4 1916.7 1933.4 1953 1973
1993 2012.7 2028.6 2038.7 2049 2064.7 2081.6 2098.7 2118.3 2137.5
2153.7 2168 2178.1 2189.2 2210.4 2234.1 2257.9 2281.2 2299.3 2304.4
2308.1 2304.9 2305.6 2314.9 2317.3 2318.9 2319.1 2316.1 2314.8 2311.4
2295.3 2276 2264.8 2245 2218.8 2182.1 2136.1 2081.2 2006.3 1916
1791 1634.2 1467.1 1305.1 1154.7 927.7 700.8 473.7 243.8 159.2
75.6 60.6 49.8 40.7 32.7 26 20 14.7 10.4 6.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1675.8 1679.4 1684.8 1691.5 1700.1 1710.3 1722.4 1735.3 1749.2
1765.1 1783.1 1801.1 1820.6 1840.8 1862.7 1884.2 1907.3 1930.2 1949.6
1968.8 1990.7 2016.1 2043.8 2071.6 2096.8 2120.5 2145.9 2173.4 2202.4
2233 2264.6 2296.1 2327.1 2357.8 2382.5 2402.9 2425.9 2451.9 2477.7
2503.1 2528.9 2554.3 2578 2599.7 2618.9 2631.5 2641.8 2650.7 2666.1
2684.4 2700.9 2716.4 2729.3 2739.9 2745.1 2742.3 2732.9 2720.8 2708.8
2694.6 2676.6 2654 2624 2584.7 2536.1 2478.1 2408 2287 2108.5
1874.6 1658.4 1460.3 1262.9 1028.1 720.3 417.3 268.1 122.5 93.5
79.3 67.5 56.7 47.2 38.6 30.1 21.6 14.5 8.5 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1683.2 1694.5 1707 1722.2 1738.9 1757.5 1778 1800.2 1824.2
1849.9 1878.7 1907.4 1938.4 1969.9 2003.2 2038.1 2073.8 2111.4 2149.8
2189.3 2225.2 2261.8 2302.2 2344.9 2389.8 2435.6 2480.8 2523.3 2560.6
2599.9 2638.3 2674.9 2712.7 2748.8 2785.5 2819.8 2852.9 2884.9 2915.2
2941.1 2961 2979 2998.3 3018.2 3039.5 3061.8 3082.5 3101.9 3119.4
3135 3146.1 3154.6 3159.3 3157.3 3150.3 3138.4 3122.7 3106.2 3089.4
3068.4 3042.8 3011.7 2973.5 2927.3 2870.3 2802.5 2728.6 2634.2 2503.4
2339 2132.9 1914.2 1700.1 1488 1235.1 893.9 532.4 398.4 266.4
134.3 114.2 97.6 80.5 63.7 49.7 39.9 30.2 20.5 12.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1690.6 1709 1730 1753.2 1778.6 1806.5 1837.1 1870.9 1906.5
1944.4 1984.7 2027.8 2073.2 2120.7 2172 2223.9 2279.8 2338 2396.9
2457 2518.5 2577.9 2637.1 2693.4 2743.2 2788.8 2834.1 2877.6 2919.8
2962.1 3002 3040.1 3076.9 3108.9 3137.1 3165 3191.7 3218.7 3244.1
3268 3291.8 3315.5 3337.9 3358.2 3377.3 3394.2 3410.2 3424.1 3433.4
3437.6 3436.6 3433 3425.4 3417.3 3405.2 3391.6 3374.2 3349.9 3322.5
3290.6 3252.6 3208.2 3156.2 3100.1 3038.6 2971.9 2895.4 2810.6 2717.4
2614.5 2492.8 2354.7 2188.1 1998.7 1788.9 1567.4 1331.9 1043.4 705.5
412.3 273.7 137.1 104.7 86.3 67.7 52.5 40.5 29.5 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1697.2 1722.3 1750.2 1781.2 1815.1 1851.5 1893.1 1937.1 1984.6
2035.2 2089.1 2146.6 2208.6 2273.9 2343.6 2417.1 2492.4 2568.3 2643.9
2717 2787.8 2854.7 2918.6 2979.2 3035.7 3089.9 3142.2 3192.1 3239.4
3283.6 3325.8 3364 3397.5 3426.3 3453.7 3479.7 3504 3524.3 3541.9
3557.1 3570.3 3580.4 3588.6 3593.4 3593.4 3589.1 3580.4 3570.1 3556.7
3540.2 3521.1 3497.3 3471 3440.1 3407.4 3371.3 3330.9 3287.7 3241
3189.6 3135 3078.1 3018.6 2958.3 2893.3 2824.9 2756.8 2689.3 2624.1
2554.6 2481.8 2408.8 2327.2 2231.7 2098.6 1920 1670.8 1347.6 976.9
607.8 445.5 287.1 128.8 107.1 91 75.7 58.8 40.9 29.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1702.1 1732.5 1765.9 1803.3 1844.1 1889.1 1938.6 1992 2049.7
2110.1 2177.7 2249.2 2326.4 2408.9 2495.3 2583.2 2672.6 2762.6 2849.5
2933.5 3012.3 3085.8 3156.3 3221.7 3282.2 3337.4 3389.4 3434.2 3475.3
3510.9 3543 3570.7 3594.4 3613.3 3628.7 3640.8 3649.9 3655.4 3657.3
3656.1 3652.4 3645.4 3635.1 3622.6 3606.9 3589.3 3568.2 3545.6 3518.4
3486.4 3449.8 3407.4 3361.4 3311.1 3259 3202.1 3142.7 3079.5 3014
2948 2881.9 2815.7 2751.8 2691.8 2633.6 2577.1 2523.4 2474 2430
2395.4 2360.1 2316.5 2252.2 2134.6 1947.2 1708.5 1437.9 1114 732.2
411.1 309.5 215.3 121 100.2 81.3 66.4 53.2 40.8 31.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1705.6 1739.3 1776.2 1817.8 1864 1914.6 1968.6 2027.8 2092.4
2162.3 2236.9 2318.7 2404.7 2497.6 2595.9 2696.2 2799.4 2901.7 3000.2
3091.6 3174.8 3250.8 3317.1 3376.4 3428.3 3474.1 3513.7 3548.2 3576.7
3600.3 3620.3 3636.3 3647.7 3655.5 3659.5 3659.1 3656.8 3652.3 3644.3
3634.8 3623.4 3609.1 3592.6 3573.1 3550.4 3524.7 3493.9 3460.1 3422.1
3380.3 3333.3 3280.1 3224.3 3162.1 3097.9 3027.8 2956.6 2882.9 2808.4
2731.3 2653 2572.1 2494 2418.4 2348.7 2290.1 2247.6 2218.1 2186.4
2134.6 2033.5 1859 1632.8 1383.2 1119.7 819.4 488.7 366.9 248.6
130.3 113.6 100.4 88.3 77 66.6 57.1 48.1 40.3 32.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1677.1 1707.2 1741.9 1779.7 1822.1 1870.2 1922.1 1978.3 2039.7 2106.1
2178.2 2256.1 2339.6 2429.6 2526.3 2630.1 2737.1 2845.9 2950.4 3050.5
3142.7 3224 3295 3360.6 3417.5 3467.2 3509.5 3546.8 3578.5 3605.2
3627.4 3644.9 3657.5 3666.9 3673.1 3675.3 3674.3 3669.6 3662.5 3653.1
3640.8 3624.4 3606.2 3583.3 3556.4 3526.1 3491 3451.4 3409.9 3363.4
3311.4 3255.1 3192.8 3128.4 3060 2988.6 2915.5 2841.8 2765.9 2688.2
2606 2521.5 2433.2 2347.2 2264.7 2199.2 2150.1 2122.5 2091.8 2022.8
1889.8 1684.8 1475 1251.1 997 678.2 376 290.6 207.2 123.7
109.5 97.9 87.4 77.5 68.3 59.4 50.8 42.4 36.6 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
